Quick Search

Wacker EZ36

Wacker EZ36

Year
2018
Working hours
1,385 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandWacker EZ36
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberPAL00572
Unit NumberPAL00572
Catalog Number10073571
Year2018
Hours1,385 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax31,963 USD
Tax (19%)6,073 USD
Price Including Tax38,036 USD
Details
Additional informationCUTTING WIDTH: 300 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK LINKS: 65 %
UNDERCARRIAGE TRACK ROLLERS: 65 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering