Quick Search

Wacker ET16

Wacker ET16

Year
2017
Working hours
1,085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandWacker ET16
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberPAL00903
Unit NumberPAL00903
Catalog Number10092162
Year2017
Hours1,085 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax16,997 USD
Tax (19%)3,229 USD
Price Including Tax20,227 USD
Details
Additional informationCUTTING WIDTH: 500 MM
CUTTING WIDTH: 1000 MM
LENGTH OF STICK: 1100 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering