Quick Search

Wacker ET16

Wacker ET16

Year
2019
Working hours
1,200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
Basic information
BrandWacker ET16
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberPAL02174
Unit NumberPAL02174
Catalog Number10095865
Year2019
Hours1,200 h
CountryGermany
LocationOsnabrück, Germany
Pricing
Price Excluding Tax18,708 USD
Tax (19%)3,554 USD
Price Including Tax22,262 USD
Details
Additional informationTRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering