Wacker 75Z3

Wacker 75Z3

Price
48,534 USD
Year
2013
Working hours
2129 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker 75Z3
CategoryCrawler Excavators
Serial NumberPAL00300
Unit NumberPAL00300
Catalog NumberCU4514423
Manufacturing Year2013
Hours2129 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 48,534
Tax (19%)$ 9,221
Price Including Tax$ 57,756
Features
Additional InformationENGINEPOWER: 70 HP
OPERATING WEIGHT: 7.5 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone