Quick Search

Volvo ECR145DL

Volvo ECR145DL

Price
$75,000
Year
2013
Working hours
5,841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Grand Rapids, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandVolvo ECR145DL
CategoryCrawler Excavators
Serial NumberVCECR145E00210270
Unit Number210270
Catalog Number4890313
Year2013
Hours5,841 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax75,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFiberglass shroud around exhaust cracked
  • Good
  • Good
  • Good
  • FairFaded slight, scratches
  • Good
  • FairMetal above RR hydraulic access door bent slight, straightened
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • YesRear view camera system also functioning
  • Yes
  • Yes
  • Yes
  • 1/4
  • Volvo AM/FM/CD radio
  • GoodFeels cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDate tag weathered
  • GoodBottom cushion 3 cigarette spots
  • Good
  • Good
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodTold ALTA replaced injectors
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Front leveling blade cylinders good, fitting weeping by cylinder
  • Good
  • Good
  • Good
  • Good
  • GoodJust replaced hose by hydraulic valve area
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUses right foot control
  • Good2 speed functioning
attachments / work tools
  • Yes23” x 56” Werk Brau hydraulic thumb, all good
  • 98” wide front leveling blade, slight crack by lift cylinder mount on rear of blade, weld
boom
300
  • Good
  • Good
  • Good
stick
300
  • 9’10”
  • Good
  • Good
  • Good
bucket
510
  • Yes
  • Werk Brau
  • Werk Brau hydraulic coupler
  • 61” wide ditching bucket
  • Good
  • GoodBucket pivot p/b worn slight
  • Good
  • Good
  • Good
  • FairWorn slight, not flipped
final drives
100
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs about 45%
Link Part NumberVolvo
SegmentsWorn slight
Track Shoes20" wide Bridgestone rubber padded shoes, many torn off on ends, cuts
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front117117
Idlers Front20.521.55870
Links9595.5147
Pins & Bushings (Internal)692692.55054
Track Roller 117172828
Track Roller 716.5162016
comments, misc. repairs, general remarks
  • 36” wide Werk Brau tooth bucket, all good, hardfaced around front, has extra set of new teeth
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering