Quick Search

Takeuchi TB290

Takeuchi TB290

Year
2014
Working hours
7,136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 76639311 x29
Show phone number
Basic information
BrandTakeuchi TB290
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial Number185100083
Unit NumberTAKEU00083
Catalog Number10111941
Year2014
Hours7,136 h
CountryGermany
LocationTeningen-Nimburg, Germany
Pricing
Price Excluding Tax45,433 USD
Tax (19%)8,632 USD
Price Including Tax54,065 USD
Details
Additional informationBUCKET 3 CONDITION: 40 %
CUTTING WIDTH BUCKET 3: 1000 MM
CUTTING WIDTH: 400 MM
CUTTING WIDTH: 600 MM
TRACK SHOES (PADS) CONDITION: 40 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE SPROCKETS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering