Takeuchi TB175

Takeuchi TB175

Price
23,763 USD
Year
2003
Working hours
8244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTakeuchi TB175
CategoryCrawler Excavators
Serial Number1751132
Unit Number1751132
Catalog NumberCU4495949
Manufacturing Year2003
Hours8244 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 23,763
Tax (19%)$ 4,515
Price Including Tax$ 28,278
Features
Additional InformationUNDERCARRIAGE IDLERS: 60 %
OPERATING WEIGHT: 7.2 T
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK LINKS: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone