Quick Search

New Holland E175

New Holland E175

Year
2015
Working hours
5,137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandNew Holland E175
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberNCLA10668
Unit NumberNCLA10668
Catalog Number10116019
Year2015
Hours5,137 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax41,738 USD
Tax (19%)7,930 USD
Price Including Tax49,668 USD
Details
Additional informationENGINEPOWER: 111 HP
OPERATING WEIGHT: 18.7 T
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering