Quick Search

Liebherr R936NLC

Liebherr R936NLC

Year
2016
Working hours
7,450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandLiebherr R936NLC
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberZC043106
Unit NumberZC043106
Catalog Number10091707
Year2016
Hours7,450 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax95,248 USD
Tax (19%)18,097 USD
Price Including Tax113,345 USD
Details
Additional informationCUTTING WIDTH: 1600 MM
ENGINEPOWER: 231 HP
LENGTH OF STICK: 3000 MM
OPERATING WEIGHT: 33 T
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
UNDERCARRIAGE IDLERS: 30 %
UNDERCARRIAGE SPROCKETS: 20 %
UNDERCARRIAGE TRACK BUSHINGS: 30 %
UNDERCARRIAGE TRACK LINKS: 30 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering