Liebherr R922

Liebherr R922

Price
66,827 USD
Year
2014
Working hours
6000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R922
CategoryCrawler Excavators
Serial Number1379-39558
Unit Number1379-39558
Catalog NumberCU4696348
Manufacturing Year2014
Hours6000 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax66,827 USD
Tax (19%)12,697 USD
Price Including Tax79,524 USD
Details
Additional InformationLENGTH OF STICK: 3000 MM
TRACK SHOES (PADS) CONDITION: 50 %
ENGINEPOWER: 136 HP
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 21.5 T
TRACK SHOES (PADS) WIDE: 600 MM
Features
Additional InformationLENGTH OF STICK: 3000 MM
TRACK SHOES (PADS) CONDITION: 50 %
ENGINEPOWER: 136 HP
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 21.5 T
TRACK SHOES (PADS) WIDE: 600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Telephone:+49 4202516111
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone