Liebherr R914C

Liebherr R914C

Price
54,373 USD
Year
2009
Working hours
9744 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R914C
CategoryCrawler Excavators
Serial NumberJZC027247
Unit Number22039187
Catalog NumberCU2556887
Manufacturing Year2009
Hours9744 h
CountryFrance
LocationPeronne, 80
Pricing
Price Excluding Tax$ 54,373
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationAM FM RADIO
COUPLER, QUICK
AUTO LUBE
BOOM CHECK VALVE
STICK CHECK VALVE
AIR CONDITIONER
BOOM, 1 PIECE
AUXILIARY HYDRAULICS
LIGHTING
CE PLATE
Conditions
Good
Fair
Poor
  • attachments / work tools
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
attachments / work tools
  • Pompe à fuel
stick
  • 2700 mm
bucket
  • 4 godets : 600mm, 800mm, 1000mm, 1600mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 2Durée vie restante : 80%
Notes - UNDERCARRIAGEPatins 3 arrêtes / 750 mm
Link Part Number50 maillons
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone