Quick Search

Kubota U10-5

Kubota U10-5

Year
2022
Working hours
574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Limbach-oberfrohna
Basic information
BrandKubota U10-5
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberM3J10874
Unit NumberKUBOT10874
Catalog Number10112454
Year2022
Hours574 h
CountryGermany
LocationLimbach-Oberfrohna, Germany
Pricing
Price Excluding Tax19,777 USD
Tax (19%)3,758 USD
Price Including Tax23,534 USD
Details
Additional informationTRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering