Quick Search

Kubota KX080-4A2

Kubota KX080-4A2

Year
2019
Working hours
2,947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Achim B. Bremen
+49 4202516111
Show phone number
Basic information
BrandKubota KX080-4A2
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial Number46759
Unit Number46759
Catalog Number10121154
Year2019
Hours2,947 h
CountryGermany
LocationAchim b. Bremen, Germany
Pricing
Price Excluding Tax61,964 USD
Tax (19%)11,773 USD
Price Including Tax73,738 USD
Details
Additional informationCUTTING WIDTH: 1000 MM
LENGTH OF STICK: 2100 MM
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 430 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering