Quick Search

Komatsu PC400LC.6LM

Komatsu PC400LC.6LM

Price
$47,900
Year
2002
Working hours
13,795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandKomatsu PC400LC.6LM
CategoryCrawler Excavators
Serial NumberA85145
Unit NumberA85145
Catalog Number4881581
Year2002
Hours13,795 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax47,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
940
  • Yes
  • Good
  • GoodHeavier scratches
  • FairCrankcase guard removed
  • Good
  • Good
  • FairRR bent slight, ding
  • GoodLR ding, RR has Bondo
  • Good
  • FairRight bent slight
  • Good
  • FairFaded, scratches, decals weathered slight, few small surface rust spots
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • 7/8
  • AM/FM radio
  • GoodNot tested
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo right exterior mirror
  • FairBlower only functioning on high speed, slight rodent smell from vents
  • Good
  • Good
  • Good1/2021, aftermarket seat belt with seat assembly
  • GoodAftermarket seat assembly
  • Good
  • GoodWiper blade worn
engine
520
  • YesSlight normal
  • Yes
  • No
  • YesOil pan gasket seeping
  • No
  • Green
  • Good
  • Slight at startup, cleared out
  • Good
  • FairBelts worn slight
  • Good
  • Good
  • FairShutdown inoperable, told had looked at and could get either high idle or shutdown but not both to function
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • GoodNo battery hold downs
  • FairAll inoperable
  • Good
  • Good
hydraulics
930
  • Good
  • FairLeft rod seal leaking, right seeping
  • GoodRod seal showing signs of weeping
  • Good
  • FairHoses to lift cylinders worn, weathered, few lines or fittings seeping by hydraulic valve and pump
  • Good
  • Good
  • Good
  • Good
  • FairWear felt in turntable
  • Good
  • GoodHydraulic oil low
  • GoodLow and mid speed functioning, high speed inoperable
boom
210
  • FairCracks welded on right side by lift cylinder and pivot, no cracks detected
  • Good
  • Good
stick
300
  • 11’1”
  • Good
  • Good
  • Good
bucket
420
  • No
  • Hensley
  • 31282, 3.87 cu yd
  • 66”
  • Good
  • FairBucket pivot and dogbone linkage p/b worn slight
  • Good
  • GoodLower front edge protection, hardfaced
  • GoodHardfaced
  • FairTeeth worn
final drives
100
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEBushings worn over 120%
IdlersAdjusted past end of rails, slides worn
Link Part NumberKomatsu
Notes - UNDERCARRIAGE#3 right track roller bad
SegmentsWorn
Track Shoes35.5" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1601566078
Carrier Rollers Rear1591616652
Idlers Front27.527.58080
Links126.5125.53042
Pins & Bushings (Internal)925925
Track Roller 125226024
Track Roller 873233636
Track Shoes (Width)27282016
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering