Quick Search

Komatsu PC240NLC-1

Komatsu PC240NLC-1

Price
$75,129
Year
2014
Working hours
8,465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Klipphausen
  • Basic information
  • Details
Basic information
BrandKomatsu PC240NLC-1
CategoryCrawler Excavators
Serial NumberKMTPC240C55K60325
Unit NumberKOMAT60325
Catalog Number4911737
Year2014
Hours8,465 h
CountryGermany
LocationKlipphausen
Pricing
Price Excluding Tax75,129 USD
Tax (19%)14,274 USD
Price Including Tax89,403 USD
Details
Additional informationBUCKET CONDITION: 60 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
CUTTING WIDTH: 600 MM
QUICK COUPLER: QUICK COUPLER MECHANIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering