Quick Search

Komatsu PC650LC-8

Komatsu PC650LC-8

Year
2013
Working hours
6,335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandKomatsu PC650LC-8
CategoryCrawler Excavators
Serial Number65238
Unit Number487981
Catalog Number4790983
Year2013
Hours6,335 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2013 KOMATSU PC650LC-8 EXCAVATOR
3 MODE TRAVEL , EROPS-FOPS
6335/05/18/21
AIR CONDITIONER+HEATER+DEFROSTER
AM-FM RADIO, QUICK COUPLER
AS IS / AS RECEIVED
BUCKET-HD, 3.6YD3, 72" PO
CONSIGNMENT / MILYARD,M.
EMMS COLOR MONITOR SYSTEM
ENGINE,SAA6D140E-5,429HP,TIER 3
HYDRAULICS ... X 108 U.S. GAL/MIN
KOMTRAX® MONITORING SYSTEM
LIGHTING,HALOGEN WORK & BOOM 2
PILOTED W/HAND & FOOT CONTROLS
REAR VIEW MIRROR (RH & LH)
REAR-VIEW CAMERA (1)
SEAT,ADJUSTABLE SUSPENSION, HEAT
TRACK 36" TG SHOES, 9 ROLLERS
TRAVEL ALARM, DRAWPULL:93,250LBS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • Yes
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
safety items
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1040
  • Yes
  • FairNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNot working
  • Good
  • FairDirty
  • Good
  • FairNot working
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Ok
  • Normal
  • Normal
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • No
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairNot working
  • Good
  • Good
hydraulics
560
  • FairLeft leaking
  • FairLeft leaking
  • FairPins and bearings have movement
  • FairMiscellaneous leaking
  • FairMiscellaneous leaks
  • Good
  • Good
  • FairLeaking
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom & stick
040
  • No
  • No
  • All pins and bearings have movement
  • Fair
  • Fair
  • Fair
  • Fair
boom
120
  • Pins and bearings have movement
  • Good
  • Fair
  • Fair
stick
210
  • Pins and bearings have movement
  • Good
  • Good
  • Fair
bucket
140
  • No
  • 72in
  • FairWorn
  • FairPins and bearings have movement
  • FairWorn
  • Good
  • FairNormal wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
300
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering