Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Komatsu
Quick Search
Contact dealer
Komatsu PC13810
2013
7500 Hours
FABICK CAT
Brand
Komatsu PC13810
Category
Crawler Excavators
Serial Number
KMTPC245V01040096
Unit Number
1040096
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Komatsu PC13810
Home
Construction
Excavators
Crawler Excavators
Komatsu
Komatsu PC13810
Year
2013
Working hours
7,500 h
Print
Add to favorites
‹
›
×
Videos of Komatsu PC13810
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
55,000
FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Komatsu PC13810
Category
Crawler Excavators
Serial Number
KMTPC245V01040096
Unit Number
1040096
Catalog Number
10042348
Year
2013
Hours
7,500 h
Country
United States
Location
Green Bay, United States
Pricing
Price Excluding Tax
55,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
AIR CONDITIONER
AIR CONDITIONER
PILOT CONTROL
PILOT CONTROL
HAND AND FOOT CONTROL
HAND AND FOOT CONTROL
BKT SERIAL NO UNKNOWN
BKT SERIAL NO UNKNOWN
Additional information
BKT SERIAL NO UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
14
3
cleaning required
Yes
notes - general appearance
Overall fair-poor appearance
car body
Fair
catwalk
Fair
counterweight
Fair
crankcase guard / battery box
Fair
draw bar
Fair
eng. enclose hood / stack
Fair
engine doors
Fair
fiberglass
Fair
fuel tank
Fair
grab irons
Fair
hood
Fair
main frame welds
Fair
paint
Poor
plastic
Fair
radiator grill & shroud
Poor
Door is rusted
sheet metal
Poor
Rust and a few dents
steps / ladder
Fair
safety items
2
0
0
cab guards
No
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
Overall fair condition
horn
Good
swing brake
Good
gauges, operator station, console
2
9
1
back up alarm
No
current o&mm
Yes
current parts manual
No
current safety manual
No
rops certification plate
No
notes - gauges, operator station, console
Overall fair condition
air conditioner
Good
dash console
Fair
door latches
Fair
ems panel / warnings
Fair
floor boards
Fair
gauges
Fair
glass/mirrors
Good
heater
Fair
meter
Fair
seat cushion / arm rest
Poor
Cover is badly torn
switches
Fair
windshield wipers
Fair
engine
4
3
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
Engine oil is 1/2 between add & full
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
notes - engine
Overall fair condition
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
None
air cleaners
Fair
engine supports
Good
exhaust / muffler
Fair
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Fair
cooling system
5
1
0
leaks
No
notes - cooling system
Overall fair-good condition
coolers
Good
fan
Good
fan drive
Good
hoses
Fair
radiator
Good
water pump
Good
electrical, starting and charging system
5
1
0
notes - electrical, starting and charging system
Overall good condition
alternator
Good
batteries / cables
Good
lighting
Fair
pre-heater
Good
starter
Good
wiring
Good
hydraulics
10
3
0
notes - hydraulics
Overall fair-good condition
swing drive oil level
Full
boom cylinder
Good
bucket cylinder
Fair
No leak but is rusted
control linkage
Good
hose lines
Fair
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Fair
travel motors
Good
boom
1
2
0
notes - boom
Overall good condition
boom condition
Good
boom pins
Fair
pins & bushings - boom
Fair
stick
0
3
0
notes - stick
Overall fair condition Some play in p&b
pins & bushings - stick
Fair
stick conditions
Fair
stick pins
Fair
bucket
0
6
0
quick coupler
No
brand
Esco
notes - bucket
Overall fair condition
width
46”
bucket bottom
Fair
bucket linkage
Fair
bucket mounts
Fair
bucket sides
Fair
cutting edges
Fair
teeth / adapters
Fair
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
60%
Notes - UNDERCARRIAGE
Overall fair condition
Track Frame - Left
Good
Track Frame - Right
Good
Track Shoes (Width)
19 5/8”
19 5/8”
final drives
2
0
0
notes - final drives
Overall good condition
housings
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.