Quick Search

JCB 8008

JCB 8008

Year
2021
Working hours
170 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erlangen-frauenaurach
+49 9131999316
Show phone number
Basic information
BrandJCB 8008
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial Number3041871
Unit Number3041871
Catalog Number10109682
Year2021
Hours170 h
CountryGermany
LocationErlangen-Frauenaurach, Germany
Pricing
Price Excluding Tax13,897 USD
Tax (19%)2,640 USD
Price Including Tax16,537 USD
Details
Additional informationUNDERCARRIAGE IDLERS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering