Hitachi ZX350LC

Hitachi ZX350LC

Price
83,600 USD
Year
2013
Working hours
4256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX350LC
CategoryCrawler Excavators
Serial Number1FFDDC70CDE930423
Unit NumberCN12337
Catalog NumberCU4536929
Manufacturing Year2013
Hours4256 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax83,600 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationTRACK SHOE WIDTH/TYPE: 800MM TG
PATTERN CHANGER
BOOM, ONE PIECE
ENCLOSED CAB
STICK LENGTH: 13'2"
BOOM LENGTH: 21'2"
BUCKET SIZE: 66"
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationTRACK SHOE WIDTH/TYPE: 800MM TG
PATTERN CHANGER
BOOM, ONE PIECE
ENCLOSED CAB
STICK LENGTH: 13'2"
BOOM LENGTH: 21'2"
BUCKET SIZE: 66"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone