Hitachi ZX290LCN-5

Hitachi ZX290LCN-5

Price
82,555 USD
Year
2014
Working hours
6550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX290LCN-5
CategoryCrawler Excavators
Serial NumberH00040332
Unit NumberH00040332
Catalog NumberCU4527886
Manufacturing Year2014
Hours6550 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding Tax$ 82,555
Tax (19%)$ 15,685
Price Including Tax$ 98,240
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
LENGTH OF STICK: 2800 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone