Hitachi ZX210LC

Hitachi ZX210LC

Price
32,364 USD
Year
2006
Working hours
9857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX210LC
CategoryCrawler Excavators
Serial NumberH00600086
Unit NumberHITAC00453
Catalog NumberCU4468349
Manufacturing Year2006
Hours9857 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax$ 32,364
Tax (19%)$ 6,149
Price Including Tax$ 38,513
Features
Additional InformationENGINEPOWER: 166 HP
OPERATING WEIGHT: 22.2 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone