Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Hitachi
Quick Search
Contact dealer
Hitachi ZX210LC-5N
2013
3610 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Brand
Hitachi ZX210LC-5N
Category
Crawler Excavators
Serial Number
1FFDCJ70KDE330392
Unit Number
OKL6388690
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Hitachi ZX210LC-5N
Home
Construction
Excavators
Crawler Excavators
Hitachi
Hitachi ZX210LC-5N
Year
2013
Working hours
3,610 h
Print
Add to favorites
‹
›
×
Videos of Hitachi ZX210LC-5N
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
121,604
CATERPILLAR FINANCIAL SERVICES CORPORATION
Surrey, BC
+1 877 228 3519
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Hitachi ZX210LC-5N
Caterpillar Financial
Category
Crawler Excavators
Serial Number
1FFDCJ70KDE330392
Unit Number
OKL6388690
Catalog Number
10091964
Year
2013
Hours
3,610 h
Country
Canada
Location
Surrey, Canada
Pricing
Price Excluding Tax
121,604
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Car Body - Standard
Car Body - Standard
Thumb Type - Hydraulic
Thumb Type - Hydraulic
Coupler Type - Mechanical
Coupler Type - Mechanical
Additional information
HITACHI ZX210LC-5N WITH FOPS AND FRONT WINDOW GUARD, CWS MANUAL WEDGE COUPLER, 3-TINE HYDRAULIC THUMB, 36" 4-TOOTH DIG, BRANDT 60" BOE CU BUCKETS. DECAL IN CAB INDICATES LAST PM SERVICE 8/29/2022 ... 33 HOURS. NEXT PM SERVICE DUE ... HOURS. EMISSIONS DECAL IS PRESENT.
THE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: STEAMCLEAN AND DEGREASE. CLEAN CAB. REPAIR BOOM LIGHTS. REPLACE DIG BUCKET TEETH. ADD TANK OF FUEL.
CLEAN-UP BUCKET ATTACHED
DIG BUCKET LOOSE
THIS UNIT IS NOT AVAILABLE TO EXPORT FROM CANADA BY CAT FINANCIAL. UNITS SOLD IN CANADA MUST BE EXPORTED BY A LOCAL CANADIAN CAT DEALER. CONTACT YOUR LOCAL CAT DEALER WITH QUESTIONS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
3
0
cleaning required
Yes
MACHINE HAS BEEN WASHED AND CAB INTERIOR IS TIDY BUT DUSTY. SOME ADDITIONAL CLEANING AND DETAILING IS RECOMMENDED
extra fuel tanks
No
s.o.s. taken
Yes
E 201578701, H 201572826, SW 201574294, LF 201574416, RF 201577265
car body
Good
EQUIPPED WITH HEAVY DUTY CENTER SWIVEL GUARD
counterweight
Good
PAINT SCUFFS AROUND LOWER EDGE
crankcase guard / battery box
Fair
LIGHT DUTY UNDER HOUSE GUARDS: DENTS IN ALL PANELS. GUARD UNDER SWING DRIVE AREA IS REMOVED/MISSING
decals
Good
eng. enclose hood / stack
Good
engine doors
Fair
MODERATE DENTS IN PUMP COMPARTMENT DOOR
fenders
Fair
LEFT AND RIGHT OUTSIDE FRAME RAILS ARE DENTED
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
NO CRACKS
paint
Good
MODERATE SCRAPES AND SCRATCHES
radiator grill & shroud
Good
MACHINE EXTERIOR COSMETICS ARE IN FAIR TO GOOD OVERALL CONDITION. MINOR DENTS IN RAD COMPARTMENT DOOR
sheet metal
Good
steps / ladder
Good
safety items
3
0
0
cab guards
Yes
ACCURATE FOPS AND FRONT WINDOW GUARDS: DENTS AT LOWER LEFT CORNER OF FRONT WINDOW GUARD
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
BACKUP ALARM WORKS
fire extinguisher
Good
EXTINGUISHER IS BEHIND SEAT IN CAB
horn
Good
secondary exit
Good
FOPS SKYLIGHT HATCH IS OPEN
gauges, operator station, console
12
2
0
back up alarm
Yes
current o&mm
Yes
rops certification plate
Yes
fuel level
UNDER 20%
air conditioner
Good
APPEARS OPERATIONAL; AMBIENT TEMP TOO COLD TO FULLY TEST
dash console
Good
door latches
Good
CAB DOOR INNER RUBBER WEATHERSTRIPPING IS TORN AND FALLING OFF AROUND LOWER EDGE OF DOOR
ems panel / warnings
Good
NO ACTIVE FAULTS OR WARNINGS
floor boards
Good
gauges
Good
CAB INTERIOR IS IN GOOD OVERALL CONDITION
glass/mirrors
Fair
CAB DOOR UPPER FRONT WINDOW IS CRACKED
heater
Good
interior lights
Good
meter
Good
seat belt
Fair
2 INCH BELT: NO INSTALL DATE TAG
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
9
0
0
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
TAN ELC
oil pressure (h/l/n)
NORMAL
smoke (b/d/l/w)
LIGHT
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
DASH INDICATES DPF FILTER ASH LEVEL IS LESS THAN 20%. 889.4 HOURS REMAINING BEFORE FILTER CLEANING IS NEEDED (4500 HOUR MAINTENANCE INTERVAL)
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
FILTER CUT: NO SIGNIFICANT VISIBLE WEAR METALS
operating condition - engine
Good
ENGINE STARTED EASILY, RUNS WELL WITH NO UNUSUAL NOISES, SMOKE OR SIGNIFICANT LEAKS
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
block heater
Yes
MACHINE IS EQUIPPED WITH ESPAR TYPE DIESEL HEATER (NOT TESTED)
alternator
Good
batteries / cables
Good
lighting
Fair
RIGHT BOOM LIGHT IS MISSING, LEFT BOOM LIGHT NOT WORKING
starter
Good
wiring
Good
hydraulics
15
0
0
swing drive oil level
CORRECT
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
MAIN TANK FILTER CUT: NO SIGNIFICANT VISIBLE WEAR METALS
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
HYDRAULIC FUNCTIONS OPERATED NORMAL WITH LIMITED TESTING. NO LEAKS NOTED
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
thumb
Yes
CWS 3-TINE HYDRAULIC THUMB; MODERATE WEAR ON THUMB FACE AND TINES.
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
LIGHT WEAR CONSISTENT WITH MACHINE HOURS
stick
3
0
0
stick length
9FT 6INCH
pins & bushings - stick
Good
NORMAL WEAR CONSISTENT WITH MACHINE HOURS
stick conditions
Good
stick pins
Good
bucket
5
0
1
quick coupler
Yes
CWS MANUAL WEDGE COUPLER
width
16 1/2INCH
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
BRANDT 60INCH BOE CU BUCKET. CUTTING EDGE HAS BEEN RECENTLY TURNED
teeth / adapters
Poor
CWS 36INCH 4-TOOTH DIG. TEETH ARE WORN
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number
RW190MA-L-CA01
Links
7.50 inch
Notes - UNDERCARRIAGE
*** CAT specs used to measure non-Cat undercarriage ***
Track Shoes
700mm, 27.5 inches. Double grouser
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
4.68
4.47
6
37
Carrier Rollers Rear
4.66
4.52
9
30
Idlers Front
.75
.76
6
12
Links
1.19
1.17
9
18
Pins & Bushings (External)
.39
.40
18
12
Pins & Bushings (Internal)
1.52
1.51
60
63
Track Roller 1
1.52
1.51
60
63
Track Roller 2
ROCK GUARD
ROCK GUARD
Track Roller 3
1.52
1.54
60
53
Track Roller 4
1.54
1.55
53
49
Track Roller 5
ROCK GUARD
ROCK GUARD
Track Roller 6
1.53
1.55
56
49
Track Roller 7
1.52
1.54
60
53
Track Shoes (Width)
1.84
1.85
8
6
final drives
2
0
0
notes - final drives
No external leaks, oil levels are correct.
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Hitachi ZX210LC-5N on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.