Quick Search

Hitachi ZX19-6

Hitachi ZX19-6

Year
2019
Working hours
2,072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandHitachi ZX19-6
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial Number00010031
Unit Number00010031
Catalog Number10106998
Year2019
Hours2,072 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax23,411 USD
Tax (19%)4,448 USD
Price Including Tax27,859 USD
Details
Additional informationBUCKET 2 CONDITION: 70 %
CUTTING WIDTH: 400 MM
CUTTING WIDTH: 1200 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering