Hitachi EX350K5

Hitachi EX350K5

Price
47,000 USD
Year
2001
Working hours
4133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi EX350K5
CategoryCrawler Excavators
Serial Number1H3P022393
Unit NumberCON0772
Catalog NumberCU4458713
Manufacturing Year2001
Hours4133 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 47,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesEngine only.
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • NoCab non Rop.
  • Yes
  • Yes
gauges, operator station, console
  • FairMay need charge not cold.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront window won’t open maybe stuck has electric motor with switch to open.
  • Good
  • Good
  • Good
  • Fair2” seat belt looks original.
  • Good
  • Good
  • FairFront windshield wiper non op. Worked intermittently when ignition key was in on position.
  • No
  • No
  • No
  • No
engine
  • GoodOuter dusty inner air filter good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Green
  • Ok
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • FairBoth boom cylinders are leaking at rod seals.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Ok
attachments / work tools
  • YesPSM Thumb progressive link 30 1/2. “ wide.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 10ft 4”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CWS
  • JB Hendrix
  • 36”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally with exceptions of repairs noted machine is in overall good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone