Fiat-Kobelco SK230SRLC

Fiat-Kobelco SK230SRLC

Price
92,608 USD
Year
2014
Working hours
3980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFiat-Kobelco SK230SRLC
CategoryCrawler Excavators
Serial NumberYB0705082
Unit NumberYB0705082
Catalog NumberCU4590620
Manufacturing Year2014
Hours3980 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax92,608 USD
Tax (16%)14,817 USD
Price Including Tax107,425 USD
Details
Additional InformationUNDERCARRIAGE IDLERS: 80 %
BUCKET 2 CONDITION: 70 %
CUTTING WIDTH: 600 MM
OPERATING WEIGHT: 22.5 T
BUCKET CONDITION: 70 %
CUTTING WIDTH: 2200 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
ENGINEPOWER: 169 HP
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Features
Additional InformationUNDERCARRIAGE IDLERS: 80 %
BUCKET 2 CONDITION: 70 %
CUTTING WIDTH: 600 MM
OPERATING WEIGHT: 22.5 T
BUCKET CONDITION: 70 %
CUTTING WIDTH: 2200 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
ENGINEPOWER: 169 HP
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone