Quick Search

Doosan DX140LCR5

Doosan DX140LCR5

Year
2018
Working hours
5,481 h
Videos of Doosan DX140LCR5
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandDoosan DX140LCR5
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberDHKCEBBSAJ0002284
Unit NumberWGU0117
Catalog Number10066609
Year2018
Hours5,481 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax64,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
5000# ELECTRIC SIT DOWN,188/83.5 TRIPLEX MAST, 48" FORKS, HANG ON SIDESHIFTER, SGL FNCT HOSING,STEERING WHEEL KNOB DC/DC CONVERTER, REAR VIEW MIRROR, ENERSYS BATTERY 24-85P-19 S/N:MNK12205045000# ELECTRIC SIT DOWN,188/83.5 TRIPLEX MAST, 48" FORKS, HANG ON SIDESHIFTER, SGL FNCT HOSING,STEERING WHEEL KNOB DC/DC CONVERTER, REAR VIEW MIRROR, ENERSYS BATTERY 24-85P-19 S/N:MNK1220504
2018 DOOSAN INFRACORE AMERICA CO2018 DOOSAN INFRACORE AMERICA CO
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2018 DOOSAN INFRACORE AMERICA CO
MODEL: DX140LCR5
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1440
  • No
  • FairDENTED SOME UNDER CAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA LITTLE TWEAKED - USABLE
  • Good
  • FairBENT SOME AT CAB
  • Good
  • FairGOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
gauges, operator station, console
1020
  • Yes
  • No
  • Yes
  • FairMISSING FUSE COVER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSMALL HOLE IN BOTTOM
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • HAD BEEN RUNNING
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorBOOM LIGHT IS OUT
  • Good
  • Good
hydraulics
1400
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
110
  • FairCRACKED SOME AND WELDED AT BOOM FOOT. ABOUT 13" LONG ON TOP SIDE AND ABOUT 6” ON BOTTOM SIDE. TOP SIDE APPEARS TO HAVE SPLIT OUT ON THE EDGE UPWARDS
  • Good
stick
200
  • 9’
  • Good
  • Good
bucket
510
  • GEST
  • BOTTOM OF BLADE IS BENT SOME IN SEVERAL SPOTS, COUPLE ON THE TOP/SIDE
  • OK, HAS AFTERMARKET HYDRAULIC PACKAGE FOR IT
  • 42” W/SIDE CUTTERS
  • Good
  • Good
  • Good
  • Good
  • FairWORN SOME - USABLE
  • Good
attachments / work tools
  • Yes
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 5474 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering