Caterpillar 352FL

Caterpillar 352FL

Price
On Request
Year
2016
Working hours
7,978 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 352FL
CategoryCrawler Excavators
Serial NumberKBP00383
Unit NumberKBP00383
Catalog NumberCU4802231
Manufacturing Year2016
Hours7,978 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional InformationLENGTH OF STICK: 3400 MM
TRACK SHOES (PADS) WIDE: 750 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 51 T
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
TRACK SHOES (PADS) CONDITION: 30 %
ENGINEPOWER: 431 HP
UNDERCARRIAGE TRACK LINKS: 60 %
Features
Additional InformationLENGTH OF STICK: 3400 MM
TRACK SHOES (PADS) WIDE: 750 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 51 T
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
TRACK SHOES (PADS) CONDITION: 30 %
ENGINEPOWER: 431 HP
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Kallies
Germany
Telephone:+49 7031640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone