Caterpillar 349FL

Caterpillar 349FL

Price
282,950 USD
Year
2019
Working hours
4,905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD20720
Unit NumberUS-1268085
Catalog NumberCU4837582
Manufacturing Year2019
Hours4,905 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax282,950 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • YesEngine sample taken 10-25-21 @ 4904 hrs
  • Good
  • FairBottom rear rails dented
  • Good
  • FairPaint worn off bottom. Upper right corner gouged
  • Good
  • FairRight machine decals worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • FairHydraulic tank cover dented
  • Good
safety items
  • No
  • YesScratches on right front pillar - Certification good per CRM-1699330-R9M3
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesTravel alarm
  • Yes
  • No
  • Yes
  • Yes12117-2-2008
  • 100%
  • 95%
  • Good68 ambient - 44 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • FairRight mirror mount bent. Missing glass break hammer
  • Good68 ambient - 120 vent
  • Good
  • GoodMeter: 4905 hours, Monitor: 4900 hours
  • Good
  • GoodInstalled November 2021
  • GoodAir suspension
  • Good
  • FairBottom blade bent, upper worn
engine
  • No
  • No
  • Yes2019 Tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodServiced 11-9-21 @ 4899 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 11-9-21 @ 4899 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • YesNo canister installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 11-9-21 @ 4899 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 22ft 8in
  • FairBottom side scratched from bucket contact
  • Good
  • Good
stick
  • 11ft
  • Good
  • FairBottom face of stick worn
  • Good
bucket
  • NoHas hydraulic lines
  • CAT
  • NO COUPLER MOUNTED ON MACHINE
  • MHJ87635
  • 80 inch
  • Good
  • Good
  • Good
  • FairLeft side dented
  • Good
  • FairWear present
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood operating condition
Carrier RollersGood per measurement
IdlersGood per measurement
Link Part Number482-1221
LinksFair - Reaching half service life
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)Good per measurement
SegmentsNo available wear chart - Good operating condition
Track Shoes36 inch triple grouser. 5 bent pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front18018011
Carrier Rollers Rear18018011
Idlers Front23.523.53737
Idlers RearN/AN/A
Links1251254040
Pins & Bushings (External)72723636
Pins & Bushings (Internal)86586522
Segments230230
Track Roller 12424.54045
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 222.5222822
Track Roller 32222.52228
Track Roller 422.5232833
Track Roller 5RGRG
Track Roller 622.5232833
Track Roller 722.5222822
Track Roller 822.5232833
Track Roller 924284076
Track Shoes (Width)3232.5118
comments, misc. repairs, general remarks
  • Retail Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone