Caterpillar 349E VG

Caterpillar 349E VG

Price
176,500 USD
Year
2013
Working hours
8706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349E VG
CategoryCrawler Excavators
Serial NumberKCN00321
Unit NumberUE5027
Catalog NumberCU4415904
Manufacturing Year2013
Hours8706 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 176,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information11' STICK
77" BUCKET
PICTURES AND INSPECTION 1/16/19 @ 8,701 HRS
R BOOM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodrepainted in areas
  • Good
  • Good
  • Good
  • Goodsome dents on lower panels
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • ok
  • Goodtoo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • Yesminor leakage
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • ok
  • Good
  • Good
  • Good
  • Good
  • Goodguard plates bent slightly
  • Good
  • Good
  • Fairleakage seen
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • 112"
  • Good
  • Good
bucket
  • 77" Bucket
  • Good
  • Fairplay
  • Good
  • Fairside edges worn
  • Fairscallopped
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberCAT 305-9363
Linksrough edges on right track
Track Shoes35.5" width
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.006.921632
Carrier Rollers Rear6.986.902536
Idlers Front84842121
Links4.924.944035
Pins & Bushings (External)2.822.8299
Pins & Bushings (Internal)34.1034.101010
SegmentsOKOK
Track Roller 188822510
Track Roller 288842515
Track Roller 384821510
Track Roller 486802015
Track Roller 5GUARDGUARD
Track Roller 686802015
Track Roller 784821510
Track Roller 886822010
Track Roller 988822510
Track Shoes (Width)1.301.3066
comments, misc. repairs, general remarks
  • Right track travel function is weak. Track will not turn under load when steering.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone