Caterpillar 336EL

Caterpillar 336EL

Price
222,105 USD
Year
2014
Working hours
6688 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01165
Unit Number0FJH01165
Catalog NumberCU4269763
Manufacturing Year2014
Hours6688 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$ 222,105
Tax-
Price Including Tax-
Features
Additional InformationENDS: 09APR2021 - 6901 HOURS

BUMPER, SIDE, RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW PKG
CERTIFICATION AR
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING JS PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER, STANDARD
ENGINE HOOD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, FRONT (STD)
LINES, SDRV (STD)
PACK, ROLL ON ROLL OFF-TRUCK
PANEL , STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
SEAT, H-BACK, W/HEATER,S/AIR
AIR CLEANER, STANDARD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone