Caterpillar 336EL12

Caterpillar 336EL12

Price
162,170 USD
Year
2014
Working hours
4281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL12
CategoryCrawler Excavators
Serial NumberFJH01651
Unit NumberQUC0195
Catalog NumberCU2540668
Manufacturing Year2014
Hours4281 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 162,170
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

108D CLEAN EMISSIONS MODULE
336EL HYD EXC. 13,228 LB CTWT
3628782 MODULE AR-EXH
4226034 ENGINE AR-COMPL
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BLOCK HEATER
BOOM, HD REACH 21'4"
BUMPER, SIDE, RUBBER
CAB GP
CAB STD PKG
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COVER, FENDER, STANDARD
CTRL,CNTR-LOCK COUPLER (ANSI)
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
ETHER AID
FIELD INST KIT, HYD, PINGRABBER
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HOOD, ENGINE
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, BOOM-UP STD
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD)
LINES,STICK-IN STD
LINES,TRAVEL (STP)
LINES-HP, 12'10" STICK
LINES-HP, BOOM REACH
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PACKAGE
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PKG, REGIONAL-NACD
PRDCT LINK (ANSI)
PREFILTER, AIR (EXTERNAL)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, 12'10" DB
SUN, SHADE
TERMINALS, JUMP START
TOOL CONTORL PACKAGE
TRACK, 34" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone