Caterpillar 336F HT

Caterpillar 336F HT

Price
278,000 USD
Year
2018
Working hours
2,772 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F HT
CategoryCrawler Excavators
Serial NumberRKB20827
Unit NumberRKB20827
Catalog NumberCU4714615
Manufacturing Year2018
Hours2,772 h
CountryUnited States
LocationEau Claire, WI
Pricing
Price Excluding Tax278,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationGUARD, SWIVEL
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
*ETHER AID
*COOLING, HIGH AMBIENT
PACK, ROLL ON ROLL OFF-TRUCK
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
COUPLER, PG W/O PIN DB
*CYLINDER, BOOM (W/O BLCV)
CHANGER,HAND CTRL 2-WAY (ANSI)
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*RADIO, 24V AM/FM
*SEAT,H-BACK,HEATER,S/AIR,COOL
LINES, FRONT (QC)
TRACK, 33" TG (GLT)
DECALS, CAB ANSI
CERT EMISSIONS, EPA/EU
*SEAT BELT, 2"
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
WIPER-RADIAL, 70/30 W/LOWER
COMBINED CIR STP PKG
*ACCUMULATOR WITH CRN
*CONTROL, FINE SWING
COOLANT, COLD WEATHER
*CYLINDER, STICK (W/O SLCV)
REACH BOOM HD PKG
GUARD, TRACK GUIDE, SEGMENTED
WASHER, WINDSHIELD UPPER/LOWER
QUICK DRAINS, READY (OIL)
NO STORAGE PROTECTION
*336F L HEX
LINES-HP, REACH BOOM
LANE 3 ORDER
COUPLER LINES, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
*COVER, FENDER
*AIR CONDITIONER
SUN SCREEN (70/30)
DECALS, EXTERIOR ANSI
STICK, R12'10" DB HD
*ALARM, TRAVEL
*GUARD, BOTTOM, HEAVY DUTY
BEACON ELECTRICAL OUTLET
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*MIRROR, W/O GUARD
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*CAMERA, REAR VIEW, MIRRORS(RH)
*COUNTERWEIGHT, STD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dents
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Overall good condition
  • Good
  • Good
  • Good
stick
  • Overall good condition
  • Good
  • Good
  • Good
bucket
  • Yes
  • Cat
  • Overall good condition
  • MHJ40830
  • 72”
  • Good
  • Good
  • Good
  • Good
final drives
  • Overall good condition
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Overall good condition
Notes - UNDERCARRIAGE 2Overall good condition
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 384 4021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone