Caterpillar 336FL

Caterpillar 336FL

Price
115,000 USD
Year
2014
Working hours
5068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00222
Unit NumberCES001104
Catalog NumberCU4642150
Manufacturing Year2014
Hours5068 h
CountryUnited States
LocationPflugerville, TX
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationWill replace seat belt. Machine may be on Rent. It could take up to 1-2 weeks to get it swapped.

12' 10" STICK
34" TRACK
Features
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationWill replace seat belt. Machine may be on Rent. It could take up to 1-2 weeks to get it swapped.

12' 10" STICK
34" TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • GoodSmall dent in front cab bumper
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodSmall dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSmall dent
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 100%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • GoodStains
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Engine operating normally
  • N
  • B
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Hydraulics operating normally
  • Good
  • GoodSmall scratch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • 12’10”
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.440.4477
Carrier Rollers 16.276.2733
Carrier Rollers 26.276.2733
Idlers Front0.810.8177
Links1.31.322114
Shoe Width33.533.5
Track Roller 10.80.792320
Track Roller 20.80.772313
Track Roller 30.790.772013
Track Roller 40.770.771313
Track Roller 60.770.771313
Track Roller 70.770.771313
Track Roller 80.770.781317
Track Roller 90.810.792720
Track Shoes1.561.581411
comments, misc. repairs, general remarks
  • Machine starts and runs normally
  • A/c blows cold
  • Hydraulics operating normally
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources