Caterpillar 336 F L

Caterpillar 336 F L

Price
171,000 USD
Year
2014
Working hours
6185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336 F L
CategoryCrawler Excavators
Serial NumberRKB00395
Unit Number1081756
Catalog NumberCU4430982
Manufacturing Year2014
Hours6185 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 171,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairDecals are starting to peel
  • Goodradiator door screen has minor damage
  • Good
  • Goodsmall dents in the lower side rails
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Faircouple of roller frame steps are bent
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Fairstick has been plated on back side of lower end at bucket mount
  • Good
bucket
  • Good
  • Fairsome side to side movement
  • Good
  • Good
  • Good
  • Fairmismatched teeth styles, some wear, old weld where edge was once welded to teeth
  • CAT GP
  • Tag is damaged
  • 46 inch GP
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1561561616
Carrier Rollers Rear158.515868
Idlers Front22.5223528
Links122122.52821
Pins & Bushings (External)68.568.53535
Pins & Bushings (Internal)867.58672018
SegmentsGoodGood2525
Track Roller 121203020
Track Roller 220202020
Track Roller 3GuardGuard
Track Roller 420212030
Track Roller 5GuardGuard
Track Roller 620202020
Track Roller 7GuardGuard
Track Roller 820.5202520
Track Roller 921213030
Track Shoes (Width)33.5 width (25 mm depth)33.5 width (25 mm depth)3232
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2590 / 6Y-2589
Links49 each side (98 total)
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone