Caterpillar 336EL

Caterpillar 336EL

Price
177,950 USD
Year
2015
Working hours
5801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02645
Unit Number80455
Catalog NumberCU4673560
Manufacturing Year2015
Hours5801 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 177,950
Tax (10%)$ 17,795
Price Including Tax$ 195,745
Details
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

AIR CLEANER, HIGH EFFICIENCY
ASHTRAY
BEACON ELECTRICAL OUTLET
CAB STD PKG
CAMERA, REAR VIEW PKG
CAT GRADE CTRL, DEPTH & SLOPE
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER PIN GRABBER DB W/O PIN
CTRL, CAT PIN GRABBER COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV, TCS PKG BLCV/SLCV
INSTRUCTIONS, ENGLISH
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
TRACK, 600MM TG (GLT)
LINES-HP PKG (R-BOOM/3.2M STK)
LINES-QC PKG (R-BOOM/3.2M STK)
R-BOOM/3.2M STICK CGC PKG
REGIONAL PKG, ANZP
R-CYLINDER BLCV/SLCV CGC PKG
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

AIR CLEANER, HIGH EFFICIENCY
ASHTRAY
BEACON ELECTRICAL OUTLET
CAB STD PKG
CAMERA, REAR VIEW PKG
CAT GRADE CTRL, DEPTH & SLOPE
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER PIN GRABBER DB W/O PIN
CTRL, CAT PIN GRABBER COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV, TCS PKG BLCV/SLCV
INSTRUCTIONS, ENGLISH
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
TRACK, 600MM TG (GLT)
LINES-HP PKG (R-BOOM/3.2M STK)
LINES-QC PKG (R-BOOM/3.2M STK)
R-BOOM/3.2M STICK CGC PKG
REGIONAL PKG, ANZP
R-CYLINDER BLCV/SLCV CGC PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone