Quick Search

Caterpillar 335FLCR

Caterpillar 335FLCR

Price
$265,000
Year
2015
Working hours
3,479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
Harrisburg, PA
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE00253
Unit NumberUP17107
Catalog Number4447242
Year2015
Hours3,479 h
CountryUnited States
LocationHarrisburg, PA
Pricing
Price Excluding Tax265,000 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional informationCAT 335FLCR HYD EXCAVATOR
VANDALISM GUARD
TRAVEL ALARM
2 WAY HAND CONTROL CHANGER
FINE SWING CONTROL
STANDARD AIR CLEANER
FULL LENGTH TRACK GUIDE GUARD
LINCOLN AUTO LUBE SYSTEM
PIN GRABBER COUPLER CONTROL
33IN TG SHOES
USED EQUIPMENT
24V AM/FM RADIO
STD START SWITCH
10FT 6IN R STICK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 90%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
210
  • Dented
  • Good
  • Fair
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering