Caterpillar 335FLCR

Caterpillar 335FLCR

Price
207,750 USD
Year
2018
Working hours
2432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberSGJ20047
Unit NumberM22951
Catalog NumberCU4657825
Manufacturing Year2018
Hours2432 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 207,750
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationQualifies for CAT Certified Used (CCU)

*Current Photos and Inspection available upon request*

LINKAGE, BKT-CB2 W/LIFT
LINES-QC, R10'6" STICK
*STICK, R10'6" (CB2) HD
LINES-HP, R10'6" STICK
LINES-QC, REACH BOOM
SEAT, H-BACK, W/HEATER, S/AIR
BOOM, REACH 20'3" HD
LINES-HP, REACH BOOM
TRACK, 33" TG (GLT)
CHANGER, HAND CTRL 2-WAY (ANSI)
FRAME, UC PKG STD
SWIVEL, STD
CAMERA, REAR VIEW, MIRRORS RH
CTRL, CAT PIN GRAB COUPLER ANSI
SUN SCREEN (70/30)
WASHER, WINDSHIELD W/O LOWER
WIPER-RADIAL, 70/30 W/O LOWER
PILOT LINES, BKT, PGQC
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC, TCS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationQualifies for CAT Certified Used (CCU)

*Current Photos and Inspection available upon request*

LINKAGE, BKT-CB2 W/LIFT
LINES-QC, R10'6" STICK
*STICK, R10'6" (CB2) HD
LINES-HP, R10'6" STICK
LINES-QC, REACH BOOM
SEAT, H-BACK, W/HEATER, S/AIR
BOOM, REACH 20'3" HD
LINES-HP, REACH BOOM
TRACK, 33" TG (GLT)
CHANGER, HAND CTRL 2-WAY (ANSI)
FRAME, UC PKG STD
SWIVEL, STD
CAMERA, REAR VIEW, MIRRORS RH
CTRL, CAT PIN GRAB COUPLER ANSI
SUN SCREEN (70/30)
WASHER, WINDSHIELD W/O LOWER
WIPER-RADIAL, 70/30 W/O LOWER
PILOT LINES, BKT, PGQC
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC, TCS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone