Caterpillar 330FL

Caterpillar 330FL

Price
229,900 USD
Year
2019
Working hours
2,401 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberHCK20292
Unit NumberUS-1249663
Catalog NumberCU4740608
Manufacturing Year2019
Hours2,401 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax229,900 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • YesEngine sample taken 3-11-21 @ 2400 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPump door dented
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Goodroof hatch
  • Good
gauges, operator station, console
  • YesTravel alarm
  • Yes
  • Yes
  • Yes
  • Yes12117-2-2008
  • 100%
  • 95%
  • Good70 ambient - 46 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good70 ambient - 114 vent
  • Good
  • GoodMeter: 2401 hours, Monitor: 2397 hours
  • Good
  • GoodInstalled March 2021
  • GoodAir suspension
  • Good
  • Good
engine
  • No
  • No
  • Yes2018 Nonroad
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodServiced 3-11-21 @ 2400 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 3-11-21 @ 2400 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • YesNo canister installed
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 3-11-21 @ 2400 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 20ft 2in
  • Good
  • Good
  • Good
stick
  • 10ft 6in
  • Good
  • FairBottom face scratched
  • Good
bucket
  • No
  • CAT
  • NO COUPLER MOUNTED ON MACHINE
  • F7W00314
  • 42 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood operating condition
Carrier RollersGood per measurement
IdlersGood per measurement
Link Part Number6Y-1607
LinksGood per measurement
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)Good per measurement
SegmentsNo available wear chart - Good operating condition
Track Shoes31.5 inch
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front155.5155.52727
Carrier Rollers Rear1561552430
Idlers Front21212424
Idlers RearN/AN/A
Links1131133232
Pins & Bushings (External)65.5651428
Pins & Bushings (Internal)81281211
Segments218219
Track Roller 11919.52432
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 21819824
Track Roller 3RGRG
Track Roller 4181888
Track Roller 5RGRG
Track Roller 618.5191624
Track Roller 7RGRG
Track Roller 818.518168
Track Roller 919202440
Track Shoes (Width)272777
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone