Caterpillar 330FL

Caterpillar 330FL

Price
142,000 USD
Year
2016
Working hours
3941 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL
CategoryCrawler Excavators
Serial NumberMBX00412
Unit NumberG15-811M
Catalog NumberCU4682099
Manufacturing Year2016
Hours3941 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax142,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 54" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

TIPS(QTY 7)
STARTING, COLD WEATHER
STORAGE PROTECTION (EXPORT)
PRODUCT LINK, SATELLITE PL631
MAIN LINES, BUCKET, STD/UQC
DECALS, EXTERIOR ANSI
60"HD BUCKET S/N NBC20158
ENGINE SN#D8T11843
LANE 2 ORDER
DECALS, CAB ANSI
INSTRUCTIONS, ENGLISH
AIR CLEANER, STANDARD
TERMINALS, JUMP START
ROLL ON-ROLL OFF
CHANGER,HAND CTRL 2-WAY (ANSI)
STICK, R10'6" (CB2) HD
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
SEAT, H-BACK, W/HEATER,S/AIR
COMBINED CIR STP PKG
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
REACH BOOM HD PKG
SIDEBAR PROTECTORS
CCU (CAT CERTIFIED USED)
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 54" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

TIPS(QTY 7)
STARTING, COLD WEATHER
STORAGE PROTECTION (EXPORT)
PRODUCT LINK, SATELLITE PL631
MAIN LINES, BUCKET, STD/UQC
DECALS, EXTERIOR ANSI
60"HD BUCKET S/N NBC20158
ENGINE SN#D8T11843
LANE 2 ORDER
DECALS, CAB ANSI
INSTRUCTIONS, ENGLISH
AIR CLEANER, STANDARD
TERMINALS, JUMP START
ROLL ON-ROLL OFF
CHANGER,HAND CTRL 2-WAY (ANSI)
STICK, R10'6" (CB2) HD
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
SEAT, H-BACK, W/HEATER,S/AIR
COMBINED CIR STP PKG
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
REACH BOOM HD PKG
SIDEBAR PROTECTORS
CCU (CAT CERTIFIED USED)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Good
  • GoodScratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHood hinge has a couple loose bolts
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesErops _ Right front post ding/scratched
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJune 2019
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairHydraulic oil in the pump compartment _ It could be from a filter change or top off_ Clean and check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • FairPlay at the bucket
  • Good
  • Good
bucket
  • Cat
  • 54"
  • Good
  • Good
  • Good
  • GoodNew
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEA few stiff bushings
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Check the hydraulic oil in the pump compartment _ Tighten the hood bolts
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone