Caterpillar 330DLN

Caterpillar 330DLN

Price
57,637 USD
Year
2007
Working hours
11650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330DLN
CategoryCrawler Excavators
Serial NumberGGE00584
Unit NumberGGE00584
Catalog NumberCU4401021
Manufacturing Year2007
Hours11650 h
CountryGermany
LocationIllingen
Pricing
Price Excluding Tax$ 57,637
Tax (19%)$ 10,951
Price Including Tax$ 68,588
Features
Additional InformationTRACK SHOES (PADS) WIDE: 600 MM
OPERATING WEIGHT: 35.8 T
ENGINEPOWER: 272 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Mario Marra
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone