Quick Search

Caterpillar 330DLN

Caterpillar 330DLN

Price
US$ 128,931
Year
2007
Working hours
3,038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandCaterpillar 330DLN
CategoryCrawler Excavators
Serial NumberGGE00613
Unit NumberGGE00613
Catalog Number10030183
Year2007
Hours3,038 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax128,931 USD
Tax (19%)24,497 USD
Price Including Tax153,427 USD
Details
Additional informationTRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
ENGINEPOWER: 272 HP
OPERATING WEIGHT: 35.8 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering