Caterpillar 329EL

Caterpillar 329EL

Price
133,045 USD
Year
2012
Working hours
7,124 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00173
Catalog NumberCU4818389
Manufacturing Year2012
Hours7,124 h
CountryCanada
LocationLumby, BC
Pricing
Price Excluding Tax133,045 USD
Tax USD
Price Including Tax USD
Details
Additional information*CC6
QUICK COUPLER, DIG & CLEANUP BUCKETS
CAB WITH HEAT & AIR CONDITIONING
STICK CYLINDER RESEALED
UNDERCARRIAGE APPROX 50%
CATWALKS
10' 6" STICK
REAR VIEW CAMERA
LOCATED IN LUMBY, BC (EAST OF VERNON)
CONTACT LYNDON WINCHERUK @ 250-260-0492 FOR DETAILS
Features
Additional information*CC6
QUICK COUPLER, DIG & CLEANUP BUCKETS
CAB WITH HEAT & AIR CONDITIONING
STICK CYLINDER RESEALED
UNDERCARRIAGE APPROX 50%
CATWALKS
10' 6" STICK
REAR VIEW CAMERA
LOCATED IN LUMBY, BC (EAST OF VERNON)
CONTACT LYNDON WINCHERUK @ 250-260-0492 FOR DETAILS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone