Caterpillar 329ELN

Caterpillar 329ELN

Price
107,957 USD
Year
2012
Working hours
8386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329ELN
CategoryCrawler Excavators
Serial NumberRLD00177
Unit NumberRLD00177
Catalog NumberCU4524219
Manufacturing Year2012
Hours8386 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$ 107,957
Tax (19%)$ 20,512
Price Including Tax$ 128,469
Features
Additional InformationLENGTH OF STICK: 2650 MM
ENGINEPOWER: 244 HP
OPERATING WEIGHT: 30.1 T
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone