Caterpillar 325FLCR

Caterpillar 325FLCR

Price
187,500 USD
Year
2018
Working hours
2201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10419
Unit NumberX5942
Catalog NumberCU4351044
Manufacturing Year2018
Hours2201 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 187,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCOMBINED CIR STP PKG
COUPLER PG W/O PIN B1
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINE, PUMP SUCTION
LINES, HP, R9'6" STICK
LINES, QC, R9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
PILOT LINES, BKT CLOSE PGQC
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STARTING, COLD WEATHER
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone