Caterpillar 324ELN

Caterpillar 324ELN

Price
On Request
Year
2011
Working hours
9300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324ELN
CategoryCrawler Excavators
Serial NumberLDG00179
Catalog NumberCU4448884
Manufacturing Year2011
Hours9300 h
CountryHungary
LocationBudaors
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional Information1700 MM BUCKET
2.9 M STICK
2400 MM DITCH CLEANING BUCKET
600 MM TRACK SHOES
AIR SUSP. SEAT W/HEATER
HAMMER + MEDIUM PRESSURE LINES
QUICK COUPLER TYPE: OQ70/55 - OILQUICK
REAR CAMERA
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HUNTRACO TRADING & SERVICING CO. LTD.See InventorySelect contact
Attila Kovacs
Hungary
Telephone:+36 23 504 365
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone