Caterpillar 323FL

Caterpillar 323FL

Price
On Request
Year
2015
Working hours
2642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00530
Unit NumberUM07788
Catalog NumberCU4440614
Manufacturing Year2015
Hours2642 h
CountryUnited States
LocationChico, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationTHUMB SN# THC01546
36" BUCKET SN# NBC28583
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS,CAB ANSI
DECALS,EXTERIOR ANSI
EIN # FS6L59
EXPORT PKG,BUCKET PIN
FRONT LINES,PIN GRABBER QC
LANE 2 ORDER
LINES-HP,9'6" STICK
LINES-HP,REACH BOOM
LINES-QC,R9'6" STICK
LINES-QC,REACH BOOM
PIN GRABBER COUPLER SN# WAJ02708
QUICK DRAINS,READY (OIL)
ROLL ON-ROLL OFF W/O BUCKET
STARTINGC,COLD WEATHER,JS
STICK,9'6" B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES,PUMP STD
TRACK,31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone