Caterpillar 323

Caterpillar 323

Price
215,000 USD
Year
2019
Working hours
517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberRAZ11447
Unit Number470361
Catalog NumberCU4675067
Manufacturing Year2019
Hours517 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 215,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationFRAME, SWING, HD
CYLINDER, BOOM, HL
LINES, QC, REACH BOOM
SWING DRIVE
BEARING, SWING, HD
COUPLER PG W/O PIN B1
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
PEDAL, STRAIGHT TRAVEL
STORAGE TRAY
LINES, QC, R9'6" STICK
STARTING AID, ETHER
RECEIVER, BLUETOOTH
MIRROR, CAB, W/O GUARD
CYLINDER, STICK
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
STICK, R9'6" HD THUMB
BATTERIES, 4
ALARM, TRAVEL
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE, SEGMENTED
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FINE SWING
MONITOR, 10"
FILM, EMC
LIGHTS, CHASSIS
DECAL, ROPS
HYDRAULIC PKG, COMB ADV
GUARD, BOTTOM, HD
PRODUCT LINK PKG, CELL PLE742
DECALS, STICK WARNING, ANSI
GUARD, TRAVEL MOTOR, HD
CONTROL, QC
CAMERA, 360 VISIBILITY
LINES, FRONT, STD
C7.1 ENGINE
RADIO, W/BLUETOOTH
GUARD, SWIVEL
CYLINDER, BKT, B1
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
BOOM, REACH 18'8" HD
COMMON AR
LIGHTS PKG, BOOM LH & RH
GRADE SENSOR, R9'6"/9'8" STICK
CAB,DELUXE
UNDERCARRIAGE,LNG HD W/SDRLR
476 GD 9/11/20
FILM, OPERATING PATTERN,2WAY
TRACK, 31" TG HD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
COUNTERWEIGHT,5.4MT(11,900LB
Features
Additional InformationFRAME, SWING, HD
CYLINDER, BOOM, HL
LINES, QC, REACH BOOM
SWING DRIVE
BEARING, SWING, HD
COUPLER PG W/O PIN B1
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
PEDAL, STRAIGHT TRAVEL
STORAGE TRAY
LINES, QC, R9'6" STICK
STARTING AID, ETHER
RECEIVER, BLUETOOTH
MIRROR, CAB, W/O GUARD
CYLINDER, STICK
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
STICK, R9'6" HD THUMB
BATTERIES, 4
ALARM, TRAVEL
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE, SEGMENTED
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FINE SWING
MONITOR, 10"
FILM, EMC
LIGHTS, CHASSIS
DECAL, ROPS
HYDRAULIC PKG, COMB ADV
GUARD, BOTTOM, HD
PRODUCT LINK PKG, CELL PLE742
DECALS, STICK WARNING, ANSI
GUARD, TRAVEL MOTOR, HD
CONTROL, QC
CAMERA, 360 VISIBILITY
LINES, FRONT, STD
C7.1 ENGINE
RADIO, W/BLUETOOTH
GUARD, SWIVEL
CYLINDER, BKT, B1
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
BOOM, REACH 18'8" HD
COMMON AR
LIGHTS PKG, BOOM LH & RH
GRADE SENSOR, R9'6"/9'8" STICK
CAB,DELUXE
UNDERCARRIAGE,LNG HD W/SDRLR
476 GD 9/11/20
FILM, OPERATING PATTERN,2WAY
TRACK, 31" TG HD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
COUNTERWEIGHT,5.4MT(11,900LB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone