Caterpillar 323

Caterpillar 323

Price
149,500 USD
Year
2018
Working hours
3172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberRAZ00396
Unit NumberUT11638
Catalog NumberCU4673477
Manufacturing Year2018
Hours3172 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 149,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*MACHINE ECM
9'6"STK
*LINES, FRONT, STD
CAB, DELUXE
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
*COMMON AR
BATTERIES, 4
*RADIO, W/BLUETOOTH
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*CIRCUIT, COMBINED
*CYLINDER, BKT, B1
*LINKAGE, BKT, B1 W/EYE GRADE
*FINE SWING
*PRODUCT LINK, CELLULAR PLE742
*RECEIVER, BLUETOOTH
GUARD, TRACK GUIDE, SEGMENTED
MONITOR, 8"
DEALER INSTALLED CATWALKS
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
*STORAGE TRAY
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
*PEDAL, STRAIGHT TRAVEL
*GRADE SENSOR, REACH BOOM
DECALS, CAB, ANSI
*FILM, OPERATING PATTERN, 2WAY
DECALS, EXTERIOR, ANSI
*RETURN PIPE, TCS
*LINES, MAKE UP, TCS
FILM, EMC
*VALVE, HYDRAULIC, TCS, HL
CAB
*JOYSTICKS, SLIDER
AC
*COOLING, HIGH AMBIENT
LIGHTS, STANDARD
STIFF LINK THUMB
*GUARD, TRAVEL MOTOR, HD
*CYLINDER, STICK
CAMERA, REAR VIEW, RH MIRRORS
LINES, HP, REACH BOOM
*ALARM, TRAVEL
STARTING AID, ETHER
R-BOOM
LINES, QC, R9'6" STICK
TRACK, 31" TG HD
LINES, DRAIN, PG QUICK COUPLER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*MACHINE ECM
9'6"STK
*LINES, FRONT, STD
CAB, DELUXE
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
*COMMON AR
BATTERIES, 4
*RADIO, W/BLUETOOTH
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*CIRCUIT, COMBINED
*CYLINDER, BKT, B1
*LINKAGE, BKT, B1 W/EYE GRADE
*FINE SWING
*PRODUCT LINK, CELLULAR PLE742
*RECEIVER, BLUETOOTH
GUARD, TRACK GUIDE, SEGMENTED
MONITOR, 8"
DEALER INSTALLED CATWALKS
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
*STORAGE TRAY
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
*PEDAL, STRAIGHT TRAVEL
*GRADE SENSOR, REACH BOOM
DECALS, CAB, ANSI
*FILM, OPERATING PATTERN, 2WAY
DECALS, EXTERIOR, ANSI
*RETURN PIPE, TCS
*LINES, MAKE UP, TCS
FILM, EMC
*VALVE, HYDRAULIC, TCS, HL
CAB
*JOYSTICKS, SLIDER
AC
*COOLING, HIGH AMBIENT
LIGHTS, STANDARD
STIFF LINK THUMB
*GUARD, TRAVEL MOTOR, HD
*CYLINDER, STICK
CAMERA, REAR VIEW, RH MIRRORS
LINES, HP, REACH BOOM
*ALARM, TRAVEL
STARTING AID, ETHER
R-BOOM
LINES, QC, R9'6" STICK
TRACK, 31" TG HD
LINES, DRAIN, PG QUICK COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/2
  • 3/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Cat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone