Quick Search

Caterpillar 323FL

Caterpillar 323FL

CAT Certified
Price
US$ 134,900
Year
2016
Working hours
6,468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Warrenton, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial Number0XCF00995
Unit Number5020890
Catalog Number10018276
Year2016
Hours6,468 h
CountryUnited States
LocationWARRENTON, United States
Pricing
Price Excluding Tax134,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • FairScratches and paint missing but no gouges
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
810
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • Yesoil pan is leaking, crankcase ventilation hose is busted
  • No
  • Pink/red
  • N
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairBroken work light on cab
  • Good
  • Good
  • Good
hydraulics
1310
  • Good
  • Good
  • Good
  • Good
  • Fairhose on stick is showing windings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
210
  • FairIn great condition, some scratches and paint missing along bottom
  • Good
  • Good
stick
210
  • Good
  • FairMany scratches and dents but no cracks
  • Good
bucket
600
  • Yes
  • CAT
  • CAT
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Carrier Rollers Front115mm116mm
Carrier Rollers Rear115mm116mm
Idlers Front20mm20mm
Track Shoes (Width)31"31"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering