Caterpillar 321DLCR

Caterpillar 321DLCR

Price
On Request
Year
2012
Working hours
5371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberTXA00427
Unit NumberTXA00427
Catalog NumberCU4537090
Manufacturing Year2012
Hours5371 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 70 %
LENGTH OF STICK: 290 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 70 %
ENGINEPOWER: 140 HP
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
OPERATING WEIGHT: 24.8 T
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone